Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
505KCP-50
Product Type | Adhesive Tape | Color | Gold and silver | Width(mm) | 50 |
---|---|---|---|---|---|
Length(m) | 50 | Thickness(mm) | 0.105 | Color Details | Silver |
Adhesiveness | 7.5N/10mm | Tensile Strength | 32N/10mm | Trusco Code | 471-0908 |
Base Materials | Aluminum Foil | Adhesive | Acrylic | Mass(g) | 740 |
Amount Of Content | 1 Roll |