Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
OKT48-S-48X10-SI-PACK
Product Type | Adhesive Tape | Color | Gold and silver | Width(mm) | 48 |
---|---|---|---|---|---|
Length(m) | 10 | Color Details | Silver | JAN Code | 4547691734044 |
Case Gross Weight(kg) | 6.1 | Wind-up Weight(g) | 175 | Cardboard Size (Width x Length x Height)(mm) | 285×335×240 |
Amount Of Content | 1 Pack (30 pcs) |