ISCAR A DG Plunging/Tip COAT (Part Numbers)

ISCAR A DG Plunging/Tip COAT
[Features]
· Economical, with 2-corner use.
· Torsion blade structure (machining of length longer than the tip is possible). The tips with 4 mm width or more have torsion with the front cutting edge and back cutting edge, so when a tip is set in the holder, the back cutting edge appears to become narrower and does not contact the surface to be cut.
[Applications]
· Cutting off

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DGN2200JS-IC908K
DGN2202UT-IC908
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Trusco Code Quantity

36.18 €

10 8 Days 621-420710

36.06 €

10 8 Days 338-506010

Loading...

  1. 1

Basic information

Details Type Cutting off Quantity 10

Tech Support