Chrome Plated Double-End Wrench (Part Numbers)

Chrome Plated Double-End Wrench
  • Volume Discount
Wrench including 2 sizes of open-end wrenches for fastening bolts.
[Features]
· Allows tightening of 2 sizes of nuts and bolts with 1 wrench.
· The advantage of an open-end wrench is that it enables rapid turning for temporary fastening during assembly.
· The opening on the wrench is set at about a 15° angle to enable working in tight spaces when flipped to the reverse side.
· JIS standard product.
· The nickel-chrome plating finish provides superior rustproofing.
[Applications]
· For loosening and tightening hex bolts and nuts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SM0607
SM1214
SM2123
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Width across flat dimension
(mm)
JAN Code Trusco Code Mass
(g)

6.05 €

1 Available 9 Days 1026×74992676015050469-912220

8.06 €

1 Available 6 Days 14012×144992676015111469-918170

16.42 €

1 Available 9 Days 20521×234992676015159469-9238215

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360