867/4Z Torx Bit Long Type (Part Numbers)

867/4Z Torx Bit Long Type
[Features]
· A robust bit that's ideal for machining iron and metal plates.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

60135

Part Number
60135
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ordering Unit

6.57 €

1 4 Days 1 pc.

Loading...

  1. 1

Basic information

Tip Type Torx Type (Hexalobular) shank diameter(mm) 6.35 Overall Length(mm) 50
Single Product Set Product Single Item Presence of magnet at the blade tip N/A Whether there is a double-end function N/A
Details Type Long Type Blade tip size T25 JAN Code 4​0​1​3​2​8​8​0​3​0​6​1​0
Trusco Code 411-8731 Mass(g) 10.6 Specifications Construction Work
Ordering Unit 1 pc.

Tech Support