No.8110 Aluminum Tape (Gloss)【12-24 Pieces Per Package】 (Part Numbers)

No.8110 Aluminum Tape (Gloss)

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Metal tape with excellent heat resistance that has various functions.
[Features]
· Tape using a combination of metal-based base material and adhesive that provides various functions.
· Excellent heat resistance.
· Uses an adhesive (solvent-free) designed with the environment in mind.
· Usage temperature range: -10°C to +100°C.
[Applications]
· For air conditioning duct sealing and heat insulation material joints.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8110-50-50-PACK
8110-75-50-PACK
8110-100-50-PACK
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Inner capacity

519.47 €

24 Pieces Per Package

1 pack Available 9 Days 501 Box (24 Rolls)

584.41 €

18 Pieces Per Package

1 pack Available 9 Days 751 Box (18 Rolls)

519.47 €

12 Pieces Per Package

1 pack Available 9 Days 1001 Box (12 Rolls)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Gold and silver Length(m) 50
Thickness(mm) 0.095 Details Type Pack type Color Details Silver
Adhesiveness 4.51N/10mm Specifications With Release Paper Operating Temperature Range(°C) -10 – 100
Base Materials Aluminum Leaf (50 µm) Adhesive Acrylic Adhesive Paper Tube Color Blue

Tech Support