Roll Material Stand Tabletop Type (W300 Size) (Part Numbers)

Roll Material Stand Tabletop Type (W300 Size)

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· Can be fitted to the side of a workbench for convenient access when needed.
· Swing arm design means that you simply insert the roll material and are ready to go.
· Self-braking function prevents rotation while empty.
· Cutter guide for safe, clean cutting.
· When fitted to a work bench, supports top plate thicknesses of 16 to 40 mm and requires a gripping margin of 35 mm or greater.
· Roll Material Size: 400 ø × max. L 300 (compatible with 42-m rolls)
Roll Weight: Up to 10 kg
· Standard Equipment: Cutter guide
· Finished goods
· Powder coating

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RS-300

Part Number
RS-300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

109.06 €

1 8 Days

Loading...

  1. 1

Basic information

Product Type Cushioning Material Related Products Main Body Dimensions(mm) 400 x 405 (mounting height) Mass(g) 4100

Tech Support