2LOCK Milling Chuck (Part Numbers)

[Features]
· Can be used as a 2-sided restraint tool with the BT 2-sided restraint spindle. Can be used as a BT tool with the standard BT spindle.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NBT50-C25-105

Part Number
NBT50-C25-105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

451.49 €

1 8 Days

Loading...

  1. 1

Basic information

Product Category Main Body Spindle types BT50 Tool Type End Mill
Chuck Type Straight collet Holder Length L(mm) 105 Outer Diameter(mm) 60
Applicable Collet CCK25, CCNK25, KM25, NK25 Weight(kg) 4.8

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360