Counterbore Taper Shank with Carbide Pilot CZCT (Part Numbers)

Counterbore Taper Shank with Carbide Pilot CZCT
[Features]
· With pilot, meaning no eccentricity.
· The pilot is replaceable, and the diameter is changeable.
· Three flutes for excellent stability.
· Capable of heavy cutting.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CZCT12X7.7
CZCT13X8.3
CZCT14X8.8
CZCT15X10.2
CZCT16X10.5
CZCT17X12
CZCT18X13
CZCT19X13.7
CZCT20X14
CZCT21X14
CZCT22X14
CZCT23X15
CZCT24X16
CZCT25X17
CZCT26X18
CZCT27X19
CZCT28X21
CZCT29X22
CZCT30X22
CZCT31X23.5
CZCT32X24
CZCT33X18
CZCT34X18
CZCT35X19
CZCT36X20
CZCT37X20
CZCT38X20
CZCT39X22
CZCT40X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Guide Diameter
(mm)
Guide Length
(mm)

100.80 €

1 6 Days 1215105.57.710

100.83 €

1 6 Days 1315105.58.310

100.97 €

1 6 Days 1415115.58.810

104.13 €

1 6 Days 1515115.510.210

108.52 €

1 6 Days 1615138.510.510

113.57 €

1 6 Days 1715138.51210

119.85 €

1 6 Days 1815138.51310

126.91 €

1 6 Days 1915143.513.710

139.48 €

1 6 Days 2015143.51410

152.73 €

1 6 Days 2120148.51412

165.26 €

1 6 Days 2220148.51412

176.66 €

1 6 Days 2320153.51512

187.98 €

1 6 Days 2420153.51612

202.40 €

1 6 Days 2520153.51712

214.97 €

1 6 Days 2620153.51812

233.15 €

1 6 Days 2720153.51912

252.67 €

1 6 Days 2820158.52112

272.11 €

1 6 Days 2920158.52212

290.97 €

1 6 Days 3020158.52215

307.94 €

1 6 Days 3120158.523.515

334.30 €

1 6 Days 3220163.52415

359.78 €

1 6 Days 3320163.51815

379.21 €

1 6 Days 3420163.51815

397.42 €

1 6 Days 3520163.51915

418.71 €

1 6 Days 36201982020

438.78 €

1 6 Days 37201982020

456.35 €

1 6 Days 38201982020

473.39 €

1 6 Days 39201982220

494.82 €

1 6 Days 40201982520

Loading...

  1. 1

Basic information

Number of flutes 3 Material Carbide Blade diameter tolerance 0 to +0.2 mm
blade shape Right blade straight Guide Diameter Tolerance -0.05 to 0 mm

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360