WEICON Wire Stripper No. 7 Magic (Part Numbers)

WEICON Wire Stripper No. 7 Magic
Tool for dismantling and stripping, especially designed for all common round cables from 0.5 mm² - 16 mm² (20 - 6 AWG). For all common stranded and solid conductors. PVC-insulated 2-core flat cables from 0.75 mm² - 1.5 mm² (18 - 15 AWG). Built-in, easily accessible side cutter up to 3 mm Ø.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10018202

You can download the technical data sheet from following link:
Technical data sheet

 

Part Number
10018202
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

57.20 €

1 3 Days 10

Loading...

  1. 1

This page is WEICON Wire Stripper No. 7 Magic, part number 10018202.
You can find the detail information about specifications and dimensions on part number 10018202.

Tech Support