Victory Steel Wire Cup Brush (Part Numbers)

Victory Steel Wire Cup Brush

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
· For rust or paint removal, bringing out the features of wood grain, removing dirt, etc.

(i)Remark

  • The image is a representative image.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SC-1
SC-2
SC-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Height
(mm)
Width
(mm)
Package size - length
(mm)
Package size - width
(mm)
Package size - height
(mm)
Nominal dimensions
(mm)
JAN code Mass
(g)
Package weight
(g)

7.73 €

5 Available 6 Days 5050505050505049047811973858888

9.48 €

5 Available 6 Days 655565656555654904781197392156156

14.94 €

2 Available 8 Days 755575757555754904781197408244244

Loading...

  1. 1

Basic information

Product Type Cup Type Brush Hair material Steel Wire Maximum rotational speed(rpm) 3,000
Specifications Diameter 6 mm with shaft

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360