Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
376145 |
376160 |
376186 |
376202 |
376228 |
376244 |
376269 |
376285 |
376301 |
376327 |
376343 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | A | B1 | B2 | B3 | E1 | E2 | For clamping screw inch | For clamping screw metric | L | L3 | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
104.42 € | 1 | 5 Days | 10 | 40 | 22 | 60 | 35 | 68 | 160 | 3/4 | M20 M22 | 250 | 45 | 3025 | ||
142.50 € | 1 | 5 Days | 10 | 40 | 22 | 60 | 35 | 68 | 220 | 3/4 | M20 M22 | 315 | 45 | 3810 | ||
222.69 € | 1 | 5 Days | 10 | 50 | 22 | 60 | 35 | 68 | 300 | 3/4 | M20 M22 | 400 | 45 | 5995 | ||
277.50 € | 1 | 5 Days | 10 | 50 | 22 | 60 | 35 | 68 | 400 | 3/4 | M20 M22 | 500 | 45 | 7440 | ||
221.54 € | 1 | 5 Days | 10 | 40 | 26 | 70 | 43 | 83 | 140 | 1 | M24 | 250 | 56 | 3639 | ||
238.84 € | 1 | 5 Days | 10 | 40 | 26 | 70 | 43 | 83 | 200 | 1 | M24 | 315 | 56 | 4560 | ||
242.30 € | 1 | 5 Days | 10 | 50 | 26 | 70 | 43 | 83 | 270 | 1 | M24 | 400 | 56 | 7243 | ||
304.62 € | 1 | 5 Days | 10 | 50 | 26 | 70 | 43 | 83 | 370 | 1 | M24 | 500 | 56 | 8937 | ||
247.50 € | 1 | 5 Days | 10 | 50 | 33 | 80 | 50 | 88 | 200 | 1 1/4 | M30 | 315 | 56 | 6367 | ||
280.39 € | 1 | 5 Days | 10 | 50 | 33 | 80 | 50 | 88 | 283 | 1 1/4 | M30 | 400 | 56 | 7798 | ||
302.30 € | 1 | 5 Days | 10 | 50 | 33 | 80 | 50 | 88 | 383 | 1 1/4 | M30 | 500 | 56 | 9607 |
Loading...
Configure
Basic Attributes
A
B1
B2
B3
E1
E2
For clamping screw inch
For clamping screw metric
L
L3
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes