Double-Ended Wrench Set Inch (Part Numbers)

Double-Ended Wrench Set Inch

Click on this image to zoom in.

Click on this image to zoom in.

A convenient 6-piece inch size double-ended wrench set.
[Features]
・A set of commonly used sizes is included.
[Applications]
· Tightening and loosening work for bolts and nuts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ESW-06IS

Part Number
ESW-06IS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.69 €

1 9 Days

Loading...

  1. 1

Basic information

Type Double-ended wrench Ratchet mechanism N/A Swivel (flex) N/A
Width across flat dimension(Inch) 9/32 × 11/16 / 3/8 × 7/16 / 1/2 × 9/16 / 1/4 × 5/16 / 5/8 × 3/4 / 25/32 × 7/8 Single Product/Set Classification Set Product Set Contents (mm) 1/4 × 5/16、3/8 × 7/16、1/2 × 9/16、9/32 × 11/16、5/8 × 3/4、25/32 × 7/8
Set quantity 6 pcs. JAN Code 4977292265386 Material Chrome vanadium
Product Width(mm) 235 Product Height(mm) 49 Product Depth(mm) 29
Product Weight(g) 662

This page is Double-Ended Wrench Set Inch, part number ESW-06IS.
You can find the detail information about specifications and dimensions on part number ESW-06IS.

Tech Support