Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3-687-15
Overall Length(mm) | 130 | Edge hardness(HRC) | 65 | Jaw shape | Straight |
---|---|---|---|---|---|
Manufacturer part # | 3-687-15 | Material | Special steel | Material properties | glossy burnished |
Product type | Needle nose pliers | Range of use (pliers) | ESD | Weight(g) | 70 |
This page is Screwdriver, part number 3-687-15.
You can find the detail information about specifications and dimensions on part number 3-687-15.