SANDVIK BIG-PLUS MAS-BT to CoroChuck 970 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
970BB3011082
970BB3020105
970BB3025125
970BB4020110
970BB4025130
970BB5020125
970BB5025145
970BB5040174
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Coolant Other designs Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Machine-side mount/coupling size

1,397.23 €

1 5 Days Yes - through centerTRMAX = M5/BD1 = 18.70 mm/BD2 = 23.50 mm/BD3 = 46.00 mm/RPMX = 8000.00 mm0.52ER11LF = 78.20LB1 = 24.10/LB2 = 60.00/LB3 = 82.00Steep-Angle Taper 30 - MAS-BT 403

1,560.92 €

1 5 Days Yes - through centerTRMAX = M12/BD1 = 33.70 mm/BD2 = 34.60 mm/BD3 = 46.00 mm/RPMX = 8000.00 mm0.81ER20LF = 92.20LB1 = 40.30/LB2 = 83.20/LB3 = 105.20Steep-Angle Taper 30 - MAS-BT 403

1,648.62 €

1 5 Days Yes - through centerTRMAX = M20/BD1 = 42.00 mm/BD2 = 44.00 mm/BD3 = 46.00 mm/RPMX = 8000.00 mm1.2ER25LF = 111.10LB1 = 42.10/LB2 = 102.60/LB3 = 124.60Steep-Angle Taper 30 - MAS-BT 403

1,734.85 €

1 5 Days Yes - through center and flangeTRMAX = M12/BD1 = 33.70 mm/BD2 = 34.60 mm/BD3 = 63.00 mm/RPMX = 8000.00 mm1.4ER20LF = 97.20LB1 = 40.30/LB2 = 83.20/LB3 = 110.20Steep-Angle Taper 40 - MAS-BT 403

1,910.23 €

1 5 Days Yes - through center and flangeTRMAX = M20/BD1 = 42.00 mm/BD2 = 44.00 mm/BD3 = 63.00 mm/RPMX = 8000.00 mm1.78ER25LF = 116.10LB1 = 42.10/LB2 = 102.60/LB3 = 129.60Steep-Angle Taper 40 - MAS-BT 403

2,092.92 €

1 5 Days Yes - through center and flangeTRMAX = M12/BD1 = 33.70 mm/BD2 = 34.60 mm/BD3 =100.00 mm/RPMX = 8000.00 mm3.98ER20LF = 112.20LB1 = 40.30/LB2 = 87.20/LB3 = 125.20Steep-Angle Taper 50 - MAS-BT 403

2,307.77 €

1 5 Days Yes - through center and flangeTRMAX = M20/BD1 = 42.00 mm/BD2 = 44.00 mm/BD3 =100.00 mm/RPMX = 8000.00 mm4.38ER25LF = 131.10LB1 = 42.10/LB2 = 106.60/LB3 = 144.60Steep-Angle Taper 50 - MAS-BT 403

2,642.46 €

1 5 Days Yes - through center and flangeTRMAX = M30/BD1 = 62.70 mm/BD2 = 100.00 mm/RPMX = 8000.00 mm5.66ER40LF = 157.20LB1 = 136.00/LB2 = 174.00Steep-Angle Taper 50 - MAS-BT 403

Loading...

  1. 1

Basic information

Holder: Design Neutral Customs tariff goods number 84669360 Customs tariff weight unit kg
eClass-5.1 21021104 Type Tapping chuck Manufacturer SANDVIK COROMANT
Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support