Precision Electronics Pliers / DIN ISO 9655 (Part Numbers)

Precision Electronics Pliers / DIN ISO 9655
[Features]
・Precision pliers for fine assembly work
・Load-optimised for a more direct feel when working
・For gripping, holding and bending
・Sturdy, zero backlash box joint
・Smooth ground gripping surfaces
・Soft transitions; no sharp edges
・Low-friction double spring for gentle and even opening
・The mirror polish together with a fine film of oil offer effective rust protection – no circuit faults caused by peeling chrome from plated tools
・Narrow sleeves pulled up to the head of the pliers enable the tool to be guided securely and comfortably, also between thumb and index finger
・Edges carefully deburred
・Ball bearing chrome steel, oil-hardened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
35 31 115
35 41 115
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.16 €

6 5 Days

29.27 €

6 5 Days

Loading...

  1. 1

Tech Support