Wall Bracket for PREVO S1 (Part Numbers)

Wall Bracket for PREVO S1
Prevost's prevoS1 blow guns are compact and include an embedded plug. They fit snugly in the palm of the hand for comfortable all day use. These blow guns are available with 7 different nozzle options and are compatible in all major connection profiles. The plug connects directly into a prevoS1 quick safety coupling to form a seemless seal and create an ergonomic handle for the blow gun.

The 27102 blow gun is a reliable tool that offers a long service life. The pistol grip trigger controls the power of the air stream from light to powerful.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BG FIX
BG FIXM
BG FIXP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Application Length
(mm)
Height
(mm)
Spacing
(mm)
Equipped with

5.28 €

1 7 Days ----70-

25.38 €

1 7 Days ----70Magnets

5.78 €

1 7 Days 70BG S1/2710215535--

Loading...

  1. 1

Tech Support