Inductive probe Millimar P1300 MB without cable (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4400183
4400183DKS
4400183KAL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimensions a in mm
(mm)
Dimensions c in mm
(mm)
Linearity deviation within +/- .020" Repeatability fw in inches (text) Measuring value hysteresis fu in inches (text) Linearity deviation within +/- .039" Temperature coefficient
(µm/°C)
Dimensions d in mm
(mm)
Measuring range, test indicator, comparator, probe inches Linearity deviation within +/- .079" Distance to lower stop (inch) Dimensions b in mm
(mm)
Distance to upper stop (inch)

371.43 €

1 31 Days 85.698.616 µ"4 µ"20 µ"60 µ"0.15125± .079"120 µ"- .09 ... 0"53.3+ .09 ... .173"

436.57 €

1 42 Days -------------

422.29 €

1 42 Days --16 µ"4 µ"20 µ"60 µ"0.15125± .079"120 µ"- .09 ... 0"-+ .09 ... .173"

Loading...

  1. 1

Basic information

Measuring range, test indicator, comparator, probe ± 2 Hysteresis error of the measured value µm(µm) 0.5 Distance to upper stop +2.2 . . . 4.4
Linearity deviation within +/- 0,5 mm(µm) 0.4 Sensitivity deviation(%) 0.3 IP protection category IP 64
Package contains instruction manual; spanner for preliminary stroke setting; hose connector for compressed air Measuring force (text) Depending upon air pressure Linearity deviation within +/- 2,0 mm(µm) 3
Linearity deviation within +/- 1,0 mm(µm) 1.5 Repeatability µm(µm) 0.1 Compatibility Mahr half-bridge
Distance to lower stop -2.2 . . . 0

Tech Support