Screwdriver SoftFinish®, Triangular Nut Driver (Part Numbers)

Screwdriver SoftFinish®, Triangular Nut Driver

Click on this image to zoom in.

Click on this image to zoom in.

Increases your efficiency: Unique Wiha handle-length concept for optimum balance of torque and control.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Application: For triangular screws DIN 22424 and triangular nuts DIN 22425.

For applications in mechanics

DIN 22416.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26213
26214
26216
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Outside diameter
(mm)
Triangular heads Three-edged wedge

13.01 €

1 5 Days 3023613M58.3

17.48 €

1 5 Days 3624318M812.05

13.87 €

1 5 Days 3023616M610.05

Loading...

  1. 1

Basic information

ESD article No with battery No Visible blade length(mm) 125
Tool for electrics No Self service - packing No

Tech Support