Industrial Electric Combination Pliers with DynamicJoint® and OptiGrip, with Extra Long Cutting Edge (Part Numbers)

Industrial Electric Combination Pliers with DynamicJoint® and OptiGrip, with Extra Long Cutting Edge

Click on this image to zoom in.

Click on this image to zoom in.

Application: General purpose pliers for gripping and holding as well as cutting soft and hard wires and cables.

Application: For work in the area of live parts up to 1,000 V AC.

Standards: Manufactured acc. to IEC 60900.

DIN ISO 5746.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
33186
38855
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Blister pack

19.93 €

1 5 Days 33186No

21.37 €

1 5 Days 38855Yes

Loading...

  1. 1

Basic information

Overall Length(mm) 180 ESD article No Cutting force 16
Medium-hard wire(mm) 3.4 Hardened spring steel(mm) 1.8 Hard wire(mm) 2.2
VDE article Yes with battery No Overall length (Inch) 7"
Diameter max(mm) 1.8

Tech Support