PUNCH GUIDE BUSHINGS
Punch guide bushing type |
Material | Type | Shank diameter tolerance |
Round | Shaped |
---|---|---|---|---|---|
Headed type | |||||
![]() |
M2 (φ3~5) |
Standard type | Dm5 | MHG | - |
D2 Equivalent (φ6~16) |
Dm5 | MHG | HG□ | ||
D![]() |
A-MHG | A-HG□ | |||
Straight | |||||
![]() |
M2 (φ3~5) |
Standard type | Dn5 | MSG | - |
D2 Equivalent (φ6~16) |
Dn5 | MSG | SG□ | ||
D![]() |
A-MSG | A-SG□ | |||
Headed type | |||||
![]() |
M2 (φ3~5) |
Long type | Dm5 | LMHG | - |
D2 Equivalent (φ6~16) |
Dm5 | LMHG | LHG□ | ||
D![]() |
A-LMHG | A-LHG□ | |||
Straight | |||||
![]() |
M2 (φ3~5) |
Long type | Dn5 | LMSG | - |
D2 Equivalent (φ6~16) |
Dn5 | LMSG | LSG□ | ||
D![]() |
A-LMSG | A-LSG□ | |||
Headed type | |||||
![]() |
M2 (φ4·5) D2 Equivalent (φ6~10) |
Extra long type | Dm5 | SLMHG | - |
Straight | |||||
![]() |
M2 (φ4·5) D2 Equivalent (φ6~10) |
Extra long type | Dn5 | SLMSG | - |
Headed type | |||||
![]() |
M2 (φ3~5) D2 Equivalent (φ6·8) |
Doublestepped guide type |
D![]() |
FMHG | - |
Straight | |||||
![]() |
M2 (φ3~5) D2 Equivalent (φ6·8) |
Doublestepped guide type |
D![]() |
FMSG | - |
Fixing-bolt type | |||||
![]() |
D2 Equivalent | Block type | H![]() V ![]() |
BBG | BBG□ |
Flanged type | |||||
![]() |
D2 Equivalent | Block type | H![]() V ![]() |
BGF | BGF□ |